IESNA:LM-63-2002
[TEST]P956429
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-830-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29565
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4372 4850.7 5273.4 5582.2 5642 5306.2 4914.4 4678.9 4646.1 4846.8
5244.4 5730.8 6265.5 7051.1 7724.8 8166.8 8660.9 9257.4 9958 10614.3
11172.1 11554.3 11467.5 11191.4 10378.8 8659 6483.6 4356.5 2493.9 1397.5
934.2 637 276 142.8 50.2 0 0
4372 4823.6 5256 5561 5630.5 5308.1 4916.3 4669.2 4628.7 4819.8
5202 5671 6192.2 6881.3 7630.2 8037.5 8533.5 9091.4 9801.7 10432.9
10986.8 11390.3 11320.8 11025.4 10320.9 8709.2 6657.3 4495.5 2538.2 1382
936.2 658.2 278 162.1 59.8 9.7 0
4372 4827.5 5240.6 5568.7 5680.7 5433.6 5037.9 4750.3 4671.1 4796.6
5126.7 5526.2 6047.4 6628.4 7375.4 7813.6 8236.3 8740.1 9398.3 9998.6
10589.2 10923.1 10909.6 10512 10008.2 8707.2 6879.3 4646.1 2748.6 1660
1142.7 839.6 554 353.2 218.1 84.9 0
4372 4781.2 5188.4 5516.6 5700 5584.1 5230.9 4908.6 4750.3 4800.5
5030.2 5381.5 5773.3 6209.5 6854.2 7421.7 7867.6 8342.4 8896.4 9541.1
10100.9 10591.1 10886.5 10865.2 10824.7 10909.6 10145.3 8323.1 5198.1 2466.8
1555.8 1202.5 862.8 557.8 274.1 67.6 0
4372 4748.4 5120.9 5462.5 5700 5781 5553.3 5246.4 4991.6 4902.8
5008.9 5257.9 5576.4 5949 6319.6 6894.8 7562.6 8023.9 8616.5 9230.3
9890.5 10448.3 10876.8 11206.9 11345.9 11596.8 11932.6 10932.8 8427.4 4709.7
1835.6 849.3 573.3 361 181.4 23.2 0
4372 4713.6 5036 5368 5640.1 5837 5875.6 5700 5479.9 5296.5
5257.9 5366 5607.3 5867.9 6213.4 6568.6 7178.5 7981.5 8541.2 8992.9
9579.7 10292 11040.9 11708.7 12363.1 13108.2 14438.1 15835.6 15449.5 13229.8
9261.2 4518.7 1438 503.8 179.5 21.2 0
4372 4646.1 4922.1 5211.6 5487.6 5734.7 5956.7 6091.8 6107.2 6068.6
6041.6 6097.6 6230.8 6431.5 6695.9 7049.2 7495.1 8078 8811.5 9591.3
10357.6 11255.1 12328.3 13490.3 14818.3 16024.7 17466.6 19862 23763 25129.6
21655.2 14326.1 7427.5 3509.1 1221.8 144.8 0
4372 4636.4 4881.5 5136.3 5412.4 5653.6 5904.6 6126.5 6271.3 6352.4
6441.2 6582.1 6767.4 7002.9 7334.9 7742.1 8211.2 8796 9477.4 10282.3
11179.9 12131.5 13210.5 14486.3 15768 17065.1 18472.3 20400.5 23958 27030.9
25064 17557.3 9406 4109.4 1245 121.6 0
4372 4588.1 4792.7 5018.6 5240.6 5483.8 5728.9 5983.7 6246.2 6516.4
6767.4 7051.1 7414 7863.7 8487.2 9147.3 9871.2 10614.3 11442.4 12380.5
13310.8 14237.3 15181.2 16215.8 17335.3 18429.8 19541.6 20873.5 22859.7 24637.4
23571.9 19084.1 11969.3 5022.4 1063.6 96.5 0
4372 4503.2 4646.1 4794.7 4954.9 5124.7 5308.1 5510.8 5740.5 6016.5
6369.7 6780.9 7246.1 7865.7 8686 9620.2 10579.6 11621.9 12764.6 13959.4
15173.5 16285.3 17337.3 18329.4 19201.9 20041.5 21018.2 22101.1 23434.9 23413.6
20761.5 16032.4 9002.6 2642.5 397.6 56 0
4372 4416.4 4476.2 4538 4601.7 4682.7 4777.3 4881.5 5001.2 5165.3
5381.5 5632.4 5947 6402.6 7039.5 7825.1 8722.7 9656.9 10600.8 11492.6
12307.1 13112 13913.1 14685.2 15370.4 15980.3 16599.9 17296.7 17804.4 16671.4
13621.6 9404.1 3725.3 764.4 210.4 69.5 0
4372 4375.8 4381.6 4399 4422.1 4441.4 4474.3 4507.1 4543.7 4597.8
4675 4756.1 4846.8 5010.9 5259.9 5551.3 5970.2 6475.9 7103.2 7776.9
8458.2 9131.9 9815.2 10454.1 11019.7 11523.4 11950 12372.7 12426.8 11062.1
8842.4 6111.1 2447.5 488.3 125.5 38.6 0
4372 4323.7 4294.8 4252.3 4206 4157.7 4094 4032.2 3943.4 3831.5
3711.8 3542 3387.5 3287.2 3264 3312.3 3513 3870.1 4325.6 4792.7
5207.7 5537.8 5827.3 6082.1 6271.3 6364 6269.4 5837 4927.9 3545.8
2173.4 1136.9 432.4 113.9 25.1 0 0
4372 4238.8 4078.6 3899.1 3696.4 3441.6 3165.6 2856.7 2544 2269.9
2048 1868.5 1727.6 1627.2 1557.7 1490.1 1438 1424.5 1486.3 1656.1
1856.9 1988.1 1995.9 1882 1692.8 1434.2 1163.9 880.2 615.7 374.5
220 129.3 69.5 23.2 5.8 0 0
4372 4134.5 3848.9 3516.9 3111.5 2692.7 2302.8 1997.8 1768.1 1573.1
1393.6 1227.6 1104.1 1046.2 1017.2 978.6 949.7 922.6 887.9 857
833.9 795.3 737.3 660.1 573.3 484.5 401.5 337.8 283.7 231.6
173.7 112 52.1 13.5 3.9 0 0
4372 4012.9 3594.1 3092.2 2584.6 2132.9 1827.9 1604 1397.5 1225.7
1117.6 1053.9 999.9 951.6 905.3 860.9 816.5 762.4 702.6 650.5
613.8 577.1 542.4 494.1 451.7 399.6 355.2 308.8 256.7 200.7
133.2 79.1 36.7 13.5 3.9 0 0
4372 3947.3 3406.8 2777.6 2206.2 1837.6 1586.6 1366.6 1214.1 1140.8
1080.9 1015.3 949.7 889.8 835.8 783.7 721.9 656.3 592.6 540.5
498 455.5 428.5 403.4 370.6 332 289.5 243.2 187.2 133.2
94.6 56 25.1 5.8 0 0 0
4372 3852.7 3198.4 2490 1966.9 1656.1 1414.9 1262.4 1187.1 1127.3
1067.4 992.1 918.8 847.4 776 704.5 633.1 567.5 515.4 474.8
444 416.9 389.9 353.2 316.6 281.8 241.3 198.8 160.2 127.4
94.6 61.8 21.2 0 0 0 0
4372 3794.8 3051.7 2308.5 1851.1 1559.6 1343.4 1250.8 1194.8 1133
1067.4 992.1 911.1 826.1 743.1 662.1 590.6 536.6 498 459.4
424.6 388 357.1 326.2 295.3 258.7 218.1 177.6 146.7 115.8
83 50.2 11.6 0 0 0 0
4372 3742.7 2939.7 2206.2 1804.8 1519.1 1331.9 1266.2 1202.5 1138.8
1075.1 1001.8 922.6 837.7 752.8 677.5 615.7 555.9 503.8 455.5
415 370.6 335.9 303 266.4 220 175.7 146.7 119.7 88.8
59.8 29 5.8 0 0 0 0
4372 3744.6 2912.7 2179.2 1770 1494 1335.7 1281.7 1229.6 1165.9
1100.2 1030.7 959.3 880.2 797.2 718 650.5 588.7 536.6 486.4
434.3 380.3 335.9 295.3 250.9 200.7 152.5 127.4 102.3 77.2
50.2 23.2 3.9 0 0 0 0
4372 3787.1 2953.2 2206.2 1791.2 1507.5 1341.5 1287.5 1237.3 1173.6
1109.9 1042.3 969 891.8 810.7 729.6 656.3 594.5 552 505.7
442 388 339.7 297.3 247.1 198.8 152.5 127.4 100.4 75.3
50.2 23.2 5.8 0 0 0 0
